IESNA:LM-63-2002
[TEST]P1437784
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-835-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65737.4
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
9156.1 9212.2 8689.0 7661.3 7082.0 7025.9 7063.3 7212.8 7511.8 7904.2 8334.0 9212.2 11136.9 13491.3 16163.4 18779.4 20797.5 22367.2 
24273.1 25562.5 26253.9 26328.6 24777.7 23320.1 22068.2 19713.7 14892.8 10109.1 8072.4 5306.8 1924.7 1027.7 691.4 373.7 261.6 149.5 0.0 
9156.1 9230.9 8707.7 7698.6 7119.4 7044.6 7100.7 7250.2 7530.5 7960.2 8408.7 9230.9 11155.6 13584.7 16387.6 18835.5 20984.4 22815.6 
24460.0 25786.7 26646.3 26702.3 25001.9 23544.4 22180.3 19788.5 15173.0 10426.8 8072.4 5325.5 1924.7 1065.1 710.1 392.4 261.6 149.5 0.0 
9156.1 9212.2 8745.1 7848.1 7212.8 7119.4 7175.4 7343.6 7642.6 8109.7 8632.9 9380.4 11024.7 13566.0 16331.6 19097.1 21638.4 23768.6 
25805.4 27617.9 28645.7 29000.7 28570.9 26646.3 25001.9 23133.3 18237.6 12276.7 8707.7 5923.5 2597.4 1252.0 840.9 560.6 429.8 242.9 0.0 
9156.1 9230.9 8838.5 8035.0 7399.7 7324.9 7343.6 7530.5 7885.5 8408.7 9118.8 9997.0 11192.9 13453.9 16294.2 19414.8 22273.7 24759.0 
27113.4 29150.2 30589.0 31504.6 31654.1 31392.5 30177.9 27991.7 26347.3 23693.9 19041.0 12089.9 4839.7 1999.4 1233.3 803.5 579.3 
280.3 0.0 
9156.1 9268.3 8969.3 8464.8 7792.1 7661.3 7736.0 7960.2 8371.3 9025.3 9903.6 11006.1 12220.7 13921.1 16350.3 19452.1 22927.7 26085.7 
28458.8 30532.9 32083.9 33130.3 33952.5 34793.4 35111.0 34475.7 33429.3 31728.9 27692.7 19639.0 10389.4 3980.1 1924.7 1027.7 579.3 
280.3 0.0 
9156.1 9249.6 9100.1 8857.2 8446.1 8221.8 8371.3 8763.7 9249.6 9922.3 10950.0 12295.4 13883.7 15472.0 17508.8 20255.6 23563.1 26795.7 
29542.6 31074.8 32252.1 33466.7 34737.3 36400.4 38026.0 39278.0 39857.3 40100.2 36998.3 28215.9 16798.7 6839.1 2634.7 1233.3 598.0 
261.6 0.0 
9156.1 9324.3 9268.3 9286.9 9286.9 9268.3 9417.8 9884.9 10576.3 11529.3 12706.5 14201.4 15957.9 18050.7 20442.5 23208.0 25487.7 27655.3 
29523.9 31187.0 32756.6 34326.2 36493.8 38810.9 40810.3 41501.6 39894.6 36774.1 32906.1 26833.1 16350.3 6390.6 2055.5 990.4 429.8 
130.8 0.0 
9156.1 9305.6 9380.4 9567.2 9866.2 10258.6 10875.3 11510.6 12370.1 13416.6 14799.3 16574.5 18648.6 21133.9 23880.7 26795.7 29150.2 30813.2 
32214.7 33728.3 35709.0 37951.3 40025.4 41445.6 40044.1 37073.1 33448.0 28757.8 21713.1 12557.0 5998.2 3064.5 1719.1 1009.0 635.3 
224.2 0.0 
9156.1 9305.6 9492.5 9810.2 10296.0 10987.4 11903.0 13005.5 14332.2 15789.7 17508.8 19526.9 21881.3 24646.9 27786.1 30701.1 33018.2 34905.5 
36381.7 38418.4 41090.5 43687.9 45201.5 44024.3 40978.4 37633.6 32868.7 25039.3 15901.8 8259.2 4484.6 2541.3 1719.1 1214.6 710.1 280.3 
0.0 
9156.1 9286.9 9473.8 9884.9 10445.5 11211.6 12220.7 13360.5 14855.4 16331.6 18162.8 20293.0 22946.4 25768.0 29150.2 32438.9 35353.9 37951.3 
40174.9 42865.7 46434.7 49293.7 50620.4 48976.0 45033.3 39595.7 32401.5 22628.8 12500.9 6371.9 3475.6 2167.6 1457.5 990.4 616.6 317.7 
0.0 
9156.1 9212.2 9399.1 9828.8 10464.2 11286.4 12239.3 13566.0 15004.9 16593.2 18517.8 20685.4 23264.1 26067.0 29393.1 32812.6 35522.1 37876.6 
39707.8 41763.2 44360.6 45855.5 45724.7 42809.7 37820.5 31953.1 25132.7 16462.4 8819.8 4353.8 2634.7 1644.4 1102.5 635.3 429.8 186.9 0.0 
9156.1 9193.5 9343.0 9716.7 10277.3 11024.7 11940.4 13042.8 14425.6 15789.7 17359.3 19153.2 21208.6 23563.1 26235.2 29206.2 31915.7 33971.2 
35634.2 37372.0 39053.8 39464.9 38325.0 34569.1 29692.1 24291.8 18630.0 12052.5 6353.2 3288.7 2111.5 1364.1 803.5 411.1 261.6 130.8 0.0 
9156.1 9137.5 9230.9 9492.5 9922.3 10520.2 11230.3 12052.5 12968.1 13995.8 15042.2 16238.1 17695.7 19321.3 21339.4 23656.5 25469.0 26926.5 
27505.8 27599.2 27375.0 25581.2 22180.3 16910.8 11996.4 8614.3 6185.1 3998.8 2335.8 1532.3 1027.7 691.4 429.8 224.2 112.1 37.4 0.0 
9156.1 9025.3 8894.5 8875.9 8913.2 9044.0 9174.8 9249.6 9343.0 9268.3 9044.0 8689.0 8427.4 8408.7 8838.5 9417.8 9511.2 8614.3 7194.1 
5867.4 4484.6 3288.7 2578.7 2055.5 1663.1 1345.4 1046.4 784.8 579.3 429.8 317.7 224.2 149.5 74.7 18.7 18.7 0.0 
9156.1 8801.1 8408.7 8016.3 7642.6 7268.9 6783.0 5960.8 4914.4 3998.8 3606.4 3625.1 3868.0 4260.4 4559.4 4484.6 3830.6 2971.1 2204.9 1775.2 
1569.6 1457.5 1308.0 1121.2 915.6 766.1 616.6 541.9 467.2 411.1 336.3 280.3 186.9 74.7 18.7 0.0 0.0 
9156.1 8689.0 7997.6 7250.2 6502.7 5587.1 4353.8 3176.6 2690.8 2597.4 2578.7 2578.7 2616.0 2672.1 2522.6 2036.8 1532.3 1289.3 1139.8 1009.0 934.3 
859.6 784.8 710.1 654.0 616.6 560.6 429.8 317.7 242.9 149.5 93.4 37.4 18.7 0.0 0.0 0.0 
9156.1 8539.5 7605.2 6577.5 5418.9 4073.6 2821.6 2429.2 2335.8 2223.6 2130.2 2055.5 1980.7 1868.6 1625.7 1289.3 1102.5 934.3 803.5 728.8 654.0 
616.6 560.6 541.9 485.8 429.8 373.7 317.7 242.9 168.2 130.8 74.7 37.4 0.0 0.0 0.0 0.0 
9156.1 8408.7 7212.8 5998.2 4578.1 3008.4 2447.9 2298.4 2186.3 2055.5 1924.7 1756.5 1607.0 1438.8 1233.3 1065.1 915.6 784.8 691.4 635.3 579.3 541.9 
504.5 467.2 429.8 392.4 336.3 261.6 224.2 186.9 130.8 74.7 18.7 0.0 0.0 0.0 0.0 
9156.1 8240.5 6988.6 5493.7 3849.3 2578.7 2354.4 2242.3 2111.5 1980.7 1812.5 1607.0 1420.1 1233.3 1065.1 934.3 822.2 710.1 654.0 598.0 541.9 504.5 467.2 
429.8 373.7 336.3 280.3 224.2 186.9 149.5 93.4 37.4 0.0 0.0 0.0 0.0 0.0 
9156.1 8203.2 6801.7 5232.1 3326.1 2466.6 2335.8 2223.6 2092.8 1943.3 1756.5 1569.6 1364.1 1177.2 1009.0 878.2 784.8 691.4 616.6 560.6 504.5 467.2 411.1 
373.7 336.3 261.6 205.5 186.9 149.5 112.1 56.1 18.7 0.0 0.0 0.0 0.0 0.0 
9156.1 8184.5 6708.3 5007.9 3083.2 2447.9 2317.1 2204.9 2092.8 1943.3 1737.8 1532.3 1326.7 1158.5 1009.0 896.9 803.5 728.8 635.3 560.6 485.8 448.5 392.4 
355.0 299.0 205.5 149.5 130.8 93.4 56.1 37.4 0.0 0.0 0.0 0.0 0.0 0.0 
9156.1 8109.7 6689.6 5026.5 3064.5 2429.2 2317.1 2204.9 2074.1 1924.7 1737.8 1532.3 1345.4 1177.2 1027.7 915.6 822.2 728.8 635.3 560.6 485.8 448.5 392.4 
355.0 299.0 205.5 149.5 112.1 93.4 56.1 18.7 0.0 0.0 0.0 0.0 0.0 0.0 
